BOS 50K-PSV-RH12-S4
| Property Name | Value |
| Sensing Mode | Diffuse, Background suppression |
| Switching output | PNP |
| Switching element function | normally open |
| Switching element function | normally open |
| Supply voltage min. | 10 V |
| Supply voltage max. | 30 V |
| Voltage ripple max. | max. 10% from UB |
| Voltage drop Ud max. at Ie | 2.5 V |
| Rated insulation voltage (Ui) | 75 DC V |
| Load current capacity max. (Ie) | 100 mA |
| Wave length of Light Source | 630 nm |
| sensitivity adjustment | 10-turn Potentiometer |
| Operating range adjustment | 10-turn Potentiometer |
| Supply voltage indication | yes, green LED |
| Function indication | yes, yellow LED |
| Operating frequency (f) | 500 Hz |
| On Time delay | 1 ms |
| Off Time delay | 1 ms |
| Ambient temperature min. | -10 °C |
| Ambient temperature max. | +60 °C |
| Degree of protection IP | IP 67 |
| Short circuit protected | yes |
| Protected against polarity reversal | yes |
| Housing material | ABS |
| Sensing face material | Glass |
| weight | 95 g |
| Approval | CE |
|